- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Interchangeable Screwdrivers D-52, D-54, D-58
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of D-52
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.00
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 57
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.4
-
- Shaft Diameter(φ/mm)
- 3
-
- Overall Length(mm)
- 181
-
- Handle diameter(φ/mm)
- 29.5
-
- Weight(g)
- 46
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Tip size / flathead (-) blade thickness (mm) B2 |
Shaft Diameter (φ/mm) |
Weight (g) |
|
฿ 205.00
|
HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
- |
No.00 |
2.5 |
0.4 |
3 |
46 |
Product Description
Single interchangeable screwdriver usable with tips of 2 sizes.
[Features]
· The tip is a combination of cross-head and straight-slot.
· Tip size: D-52 + No. 00 / -2.5 × 0.4, D-54 + No. 1 / -4.0 × 0.55, D-58 + No. 2 / -5.5 × 0.9.
Specifications of D-52
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.00
-
- Tip size / flathead (-) blade width (mm) B1
- 2.5
-
- Shaft length L (mm)
- 57
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.4
-
- Shaft Diameter(φ/mm)
- 3
-
- Overall Length(mm)
- 181
-
- Handle diameter(φ/mm)
- 29.5
-
- Weight(g)
- 46
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Tip size / flathead (-) blade thickness (mm) B2 |
Shaft Diameter (φ/mm) |
Weight (g) |
|
฿ 205.00
|
HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
- |
No.00 |
2.5 |
0.4 |
3 |
46 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A screwdriver that can be used in two sizes.
●Ideal screwdriver for a limited working space.Specification
●Shaft Length(mm):57 + 57
●Total Length(mm):181
●Handle Diameter(mm):29.5
●SPQ(piece):5
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?