(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ATL-100

ATL-100

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of ATL-100

  • Product Model
    Laser Marker
  • Selection Options
    Main Unit Only
  • Light Source
    635 nm Red Semiconductor Laser (ground marking point 650 nm)
  • Light Output
    1 mW or less
  • Laser Safety Standard
    Class 1M (JIS C 6802)
  • Horizontal Line Accuracy
    ±1mm/10m
  • Vertical Line Accuracy
    ±1mm/10m
  • Horizontal Line Irradiation Angle
    Approx. 120 °
  • Vertical Line Radiation Angle
    Approx. 135 °
  • Line Width
    Approx. 2 mm, 5 m
  • Control Method
    Magnetic Braking Mechanism
  • Automatic Correction Range
    Approx. ±4°
  • Incline Alarm
    Laser Light Blinks at Approx. ±4 Degrees or more
  • Fine-adjustment Range
    360°, fine adjustments possible over entire range
  • Work Scope
    Indoor mode: Approximately 10 m, Outdoor mode: Approximately 25 m (during optical receiver use)
  • Power
    AA Alkaline Batteries or Rechargeable Batteries x 3
  • Battery life (When all ON)
    Continuous use: about 12 hours
  • Operating Temperature Range(°C)
    -10~+40
  • Body Sizes(mm)
    85×100×160
  • Maker Model Number
    158705
  • Weight(g)
    650
Part Number
ATL-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,744.00

฿ 10,804.48

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Laser Marker
  • Selection Options
    Main Unit Only
  • Light Source
    635 nm Red Semiconductor Laser (ground marking point 650 nm)
  • Light Output
    1 mW or less
  • Laser Safety Standard
    Class 1M (JIS C 6802)
  • Horizontal Line Accuracy
    ±1mm/10m
  • Vertical Line Accuracy
    ±1mm/10m
  • Horizontal Line Irradiation Angle
    Approx. 120 °
  • Vertical Line Radiation Angle
    Approx. 135 °
  • Line Width
    Approx. 2 mm, 5 m
  • Control Method
    Magnetic Braking Mechanism
  • Automatic Correction Range
    Approx. ±4°
  • Incline Alarm
    Laser Light Blinks at Approx. ±4 Degrees or more
  • Fine-adjustment Range
    360°, fine adjustments possible over entire range
  • Work Scope
    Indoor mode: Approximately 10 m, Outdoor mode: Approximately 25 m (during optical receiver use)
  • Power
    AA Alkaline Batteries or Rechargeable Batteries x 3
  • Battery life (When all ON)
    Continuous use: about 12 hours
  • Operating Temperature Range(°C)
    -10~+40
  • Body Sizes(mm)
    85×100×160
  • Maker Model Number
    158705
  • Weight(g)
    650

Product Description

Popular model main body (±1 mm/m) / vertical and horizontal

Specifications of ATL-100

  • Product Model
    Laser Marker
  • Selection Options
    Main Unit Only
  • Light Source
    635 nm Red Semiconductor Laser (ground marking point 650 nm)
  • Light Output
    1 mW or less
  • Laser Safety Standard
    Class 1M (JIS C 6802)
  • Horizontal Line Accuracy
    ±1mm/10m
  • Vertical Line Accuracy
    ±1mm/10m
  • Horizontal Line Irradiation Angle
    Approx. 120 °
  • Vertical Line Radiation Angle
    Approx. 135 °
  • Line Width
    Approx. 2 mm, 5 m
  • Control Method
    Magnetic Braking Mechanism
  • Automatic Correction Range
    Approx. ±4°
  • Incline Alarm
    Laser Light Blinks at Approx. ±4 Degrees or more
  • Fine-adjustment Range
    360°, fine adjustments possible over entire range
  • Work Scope
    Indoor mode: Approximately 10 m, Outdoor mode: Approximately 25 m (during optical receiver use)
  • Power
    AA Alkaline Batteries or Rechargeable Batteries x 3
  • Battery life (When all ON)
    Continuous use: about 12 hours
  • Operating Temperature Range(°C)
    -10~+40
  • Body Sizes(mm)
    85×100×160
  • Maker Model Number
    158705
  • Weight(g)
    650
Part Number
ATL-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,744.00

฿ 10,804.48

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1