1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure NeoLock, DXS, Width 19, Width 25 (DXS19-55)

KDS CONVEX

Tape Measure NeoLock, DXS, Width 19, Width 25 (DXS19-55)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High durability specification for demanding work sites
· It locks by pushing the stopper all the way down
· When releasing the stopper and pushing it up to the top, the brake is applied and it is possible to decelerate the tape drawing speed
· JIS Class 1 (metric scale only)
· Double-Sided Scale
· With belt clip
· 4-point Rivet
· Durable claws with enhanced strength

Part Number
DXS19-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Maker model number Weight
(g)

฿ 982.00

KDS CONVEX 1 Piece(s) 10 Day(s) 19158637270

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator Both Sides Standard JIS Class 1
Product Type Body Tape material Steel Tape Coating Nylon Coat
Spring material Stainless Steel Scale Specification Meter

Please check the type/dimensions/specifications of the part DXS19-55 in the Tape Measure NeoLock, DXS, Width 19, Width 25 series.

Products with similar specification

Part Number
DXS25-55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTape Width
(mm)
Maker model number Weight
(g)

฿ 1,027.00

1 Piece(s) 10 Day(s) 25158644325