(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SCM420, Hardening HRC60 eccentricity height cylinder.
Compatible bolts are M12/16.
Material | SCM420 | Heat Treatment | Hardening HRC60 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part 11427-25030 in the Eccentric height cylinder series.
Part Number |
---|
11427-25006 |
11427-25007 |
11427-25008 |
11427-25040 |
11427-25050 |
11427-35003 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (kg) | Applicable Bolt | Tolerance of B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,966.73 | 1 Piece(s) | 9 Day(s) | 36 | 6 | 13 | 6 | - | - | - | - | 0.04 | M12 | 0 -0.008 | ||
฿ 1,642.34 | 1 Piece(s) | 9 Day(s) | 36 | 7 | 13 | 6 | - | - | - | - | 0.05 | M12 | 0 -0.009 | ||
฿ 1,642.34 | 1 Piece(s) | 9 Day(s) | 36 | 8 | 13 | 6 | - | - | - | - | 0.05 | M12 | 0 -0.009 | ||
฿ 2,473.62 | 1 Piece(s) | 9 Day(s) | 36 | 40 | 13 | M8 | 6 | 10.5 | 19 | 13 | 0.24 | M12 | 0 -0.016 | ||
฿ 2,484.47 | 1 Piece(s) | 9 Day(s) | 36 | 50 | 13 | M8 | 6 | 10.5 | 19 | 13 | 0.31 | M12 | 0 -0.016 | ||
฿ 2,129.73 | 1 Piece(s) | 9 Day(s) | 56 | 3 | 18 | 10.5 | - | - | - | - | 0.05 | M16 | 0 -0.006 |
How can we improve?
How can we improve?