1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Eccentric height cylinder (Part Number)

NBY JIGS PARTS

Eccentric height cylinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,642.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCM420, Hardening HRC60 eccentricity height cylinder.
Compatible bolts are M12/16.

 
Part Number
11427-25050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt Tolerance of B
(mm)

฿ 2,484.47

NBY JIGS PARTS 1 Piece(s) 9 Day(s) 365013M8610.519130.31M120 -0.016

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 11427-25050 in the Eccentric height cylinder series.

Products with similar specification

Part Number
11427-25006
11427-25007
11427-25008
11427-35003
11427-35004
11427-35005
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt Tolerance of B
(mm)

฿ 1,966.73

1 Piece(s) 9 Day(s) 366136----0.04M120 -0.008

฿ 1,642.34

1 Piece(s) 9 Day(s) 367136----0.05M120 -0.009

฿ 1,642.34

1 Piece(s) 9 Day(s) 368136----0.05M120 -0.009

฿ 2,129.73

1 Piece(s) 9 Day(s) 5631810.5----0.05M160 -0.006

฿ 2,132.83

1 Piece(s) 9 Day(s) 5641810.5----0.07M160 -0.008

฿ 2,135.93

1 Piece(s) 9 Day(s) 5651810.5----0.09M160 -0.008