(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S45C/quenched HRC30±5 work stopper.
A(mm) | 150 | D(mm) | 17 | F(mm) | 80 |
---|---|---|---|---|---|
G(mm) | 60 | H(mm) | 31 | Material | S45C |
Heat Treatment | Hardening HRC30±5 | Surface Treatment | Black oxide finish | Accessory | Hexagon wrench (nominal 5) |
B(mm) | 38 | E(mm) | 55 | I(mm) | 19 |
J(mm) | 10 | K(mm) | 6 | L(mm) | 12 |
M(mm) | 20 | O(mm) | 20 | P(mm) | 7 |
Q(mm) | 110 |
How can we improve?
How can we improve?