1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pin

Locating Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,344.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Socket screw fixing type positioning pin. Can be used repeatedly. Mounting bolts are sold separately. Use socket screws.

 
Part Number
LCP04-12X08
LCP06-18X12
LCP08-24X15
LCP08-24X25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Applicable Bolt Mass
(g)

฿ 1,344.82

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1281484.54.5SKS040157

฿ 1,552.15

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1812201277SKS0602026

฿ 1,795.64

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2415271599SKS0803052

฿ 1,917.90

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2415372599SKS0804080

Loading...

  1. 1

Basic Information

Material SK7 Heat Treatment Hardened (HRC54-60)