1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pin (Ball DLC Diameter)

Locating Pin (Ball DLC Diameter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,064.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compared with chamfering pins, galling is less likely to occur during insertion, making it ideal for use as a positioning pin for robot jigs or workpieces. The 1 mm width around the reference plane enables stable positioning. The reference surface is given a DLC (Diamond-Like Carbon) coating, providing excellent abrasion resistance.

 
Part Number
PBD0808D
PBD1008D
PBD1010D
PBD1208D
PBD1212D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
F
(mm)
Mass
(g)

฿ 2,064.27

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ8φ818.73.710

฿ 2,103.58

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ10φ820.64.710

฿ 2,103.73

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ10φ1020.64.711

฿ 2,162.84

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ12φ822.3510

฿ 2,202.77

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ12φ1222.3514

Loading...

  1. 1

Basic Information

D(mm) 11 E(mm) 1 Material SK3
Heat Treatment Tempering HRC55-60 Surface Treatment DLC Coating (Reference Surface) Tolerance of D(mm) -0.1~-0..3
Tolerance of B(mm) -0.006~-0.014 Tolerance of A(mm) h6 Tolerance of C(mm) ±0.2