(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compared with chamfering pins, galling is less likely to occur during insertion, making it ideal for use as a positioning pin for robot jigs or workpieces. The 1 mm width around the reference plane enables stable positioning. The reference surface is given a DLC (Diamond-Like Carbon) coating, providing excellent abrasion resistance.
Part Number |
---|
PBD0808 |
PBD1008 |
PBD1010 |
PBD1208 |
PBD1212 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,922.77 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | φ8 | φ8 | 18.7 | 10 | ||
฿ 1,969.94 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | φ10 | φ8 | 20.6 | 10 | ||
฿ 2,025.12 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | φ10 | φ10 | 20.6 | 11 | ||
฿ 2,024.97 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | φ12 | φ8 | 22.3 | 10 | ||
฿ 2,104.20 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | φ12 | φ12 | 22.3 | 14 |
Loading...
D(mm) | 11 | E(mm) | 1 | Material | SK3 |
---|---|---|---|---|---|
Heat Treatment | Tempering HRC55-60 | Surface Treatment | DLC Coating (Reference Surface) | Tolerance of D(mm) | -0.1~-0..3 |
Tolerance of B(mm) | -0.006~-0.014 | Tolerance of A(mm) | h6 | Tolerance of C(mm) | ±0.2 |
How can we improve?
How can we improve?