(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easily supports and clamps unstable workpieces that are measured with a 3D measuring machine: 169 support pins support complex three-dimensional curved surfaces, shortening changeover time. The support pin can be fixed with a single clamp lever, and the clamp position can be freely adjusted vertically and laterally according to the workpiece shape. . Can also be used for long workpieces by using multiple units.
B(mm) | 52.5 | C(mm) | 62 | D(mm) | 100 |
---|---|---|---|---|---|
E(mm) | 64 | F(mm) | 69 | G(mm) | 0~76 |
H(mm) | 63.3 | I(mm) | 0~120° | J(mm) | 45.7 |
K(mm) | 15 | L(mm) | 31.4 | M(mm) | 4 |
N(mm) | 30 | Mass(kg) | 1.4 | Material | Base Body: A5052P Support Pin :SUS304 |
Maximum Load(kg) | 1.5㎏ | Support pin | ø4 x 169 pcs | φA(mm) | 88 |
Main Body Size(mm) | φ88×62H | Accessory | Clamp L Type Set: 1 pc, Clamp Straight Type: 1 pc | Spring Pressure | Reaction Force per Pin, 0.035 N when Attached - 0.16 N under Maximum Pressing, Spring Constant: 0.009 N/mm |
O(mm) | 9 |
Please check the type/dimensions/specifications of the part FLS-88R in the Flex Support series.
How can we improve?
How can we improve?