1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flange Locating Pin (Diamond Pin) (Part Number)

NBY JIGS PARTS

Flange Locating Pin (Diamond Pin)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,370.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

 
Part Number
PFD1810-38L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

฿ 5,895.06

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 18104315385442230°520°3.731523127

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Please check the type/dimensions/specifications of the part PFD1810-38L in the Flange Locating Pin (Diamond Pin) series.

Products with similar specification

Part Number
PFD0612-22
PFD0612-22M
PFD0612-27
PFD0612-27M
PFD0808-32
PFD0810-48
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)

฿ 2,580.98

1 Piece(s) 5 Day(s) 6123292210391730°230°2.4254-47

฿ 2,816.82

1 Piece(s) 5 Day(s) 6123292210391730°2.530°2.5254-47

฿ 2,603.57

1 Piece(s) 5 Day(s) 6123792710391730°230°2.4254-64

฿ 2,839.41

1 Piece(s) 5 Day(s) 6123792710391730°2.530°2.5254-64

฿ 2,975.90

1 Piece(s) 5 Day(s) 8842.514.532.510391530°230°3.2254-59

฿ 4,208.79

1 Piece(s) 5 Day(s) 8105515487521745°230°3.2348-152