(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)
Material | SCM440 | Heat Treatment | Tempering HRC45-55 | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
A Size Tolerance | h6mm | B Dimension Tolerance | h5mm |
Please check the type/dimensions/specifications of the part PFD1312-27 in the Flange Locating Pin (Diamond Pin) series.
Part Number |
---|
PFD0612-27M |
PFD0808-32 |
PFD0810-48 |
PFD1410-38 |
PFD1410-38L |
PFD1410-48 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,839.41 | 1 Piece(s) | 5 Day(s) | 6 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2.5 | 30° | 2.5 | 25 | 4 | - | 64 | ||
฿ 2,975.90 | 1 Piece(s) | 5 Day(s) | 8 | 8 | 42.5 | 14.5 | 32.5 | 10 | 39 | 15 | 30° | 2 | 30° | 3.2 | 25 | 4 | - | 59 | ||
฿ 4,208.79 | 1 Piece(s) | 5 Day(s) | 8 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 3.2 | 34 | 8 | - | 152 | ||
฿ 4,202.43 | 1 Piece(s) | 5 Day(s) | 14 | 10 | 48 | 15 | 38 | 10 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 111 | ||
฿ 3,887.68 | 1 Piece(s) | 5 Day(s) | 14 | 10 | 43 | 15 | 38 | 5 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 109 | ||
฿ 5,545.80 | 1 Piece(s) | 5 Day(s) | 14 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 5 | 34 | 8 | - | 156 |
How can we improve?
How can we improve?