(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,580.98 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 6 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 2.4 | 25 | 4 | - | 47 | ||
฿ 2,816.82 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 6 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2.5 | 30° | 2.5 | 25 | 4 | - | 47 | ||
฿ 2,603.57 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 6 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2 | 30° | 2.4 | 25 | 4 | - | 64 | ||
฿ 2,839.41 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 6 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2.5 | 30° | 2.5 | 25 | 4 | - | 64 | ||
฿ 2,975.90 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 42.5 | 14.5 | 32.5 | 10 | 39 | 15 | 30° | 2 | 30° | 3.2 | 25 | 4 | - | 59 | ||
฿ 4,208.79 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 8 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 3.2 | 34 | 8 | - | 152 | ||
฿ 2,581.14 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 3.2 | 25 | 4 | - | 48 | ||
฿ 2,816.82 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 34 | 11 | 24 | 10 | 39 | 17 | 30° | 4.5 | 30° | 3.2 | 25 | 4 | - | 47 | ||
฿ 2,370.16 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 8 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2 | 30° | 3.2 | 25 | 4 | - | 65 | ||
฿ 2,839.25 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 8 | 12 | 39 | 11 | 29 | 10 | 39 | 17 | 30° | 4.5 | 30° | 3.2 | 25 | 4 | - | 63 | ||
฿ 4,287.55 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 8 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 3.2 | 34 | 8 | - | 153 | ||
฿ 3,015.51 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 42.5 | 14.5 | 32.5 | 10 | 39 | 15 | 30° | 2 | 30° | 4 | 25 | 4 | - | 61 | ||
฿ 4,287.71 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 4 | 34 | 8 | - | 154 | ||
฿ 2,620.91 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 4 | 25 | 4 | - | 51 | ||
฿ 2,974.50 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 36 | 13 | 26 | 10 | 39 | 17 | 30° | 6 | 30° | 4 | 25 | 4 | - | 50 | ||
฿ 2,643.34 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2 | 30° | 4 | 25 | 4 | - | 67 | ||
฿ 3,016.29 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 41 | 13 | 31 | 10 | 39 | 17 | 30° | 6 | 30° | 4 | 25 | 4 | - | 66 | ||
฿ 4,366.47 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 4 | 34 | 8 | - | 155 | ||
฿ 3,054.97 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 8 | 42.5 | 14.5 | 32.5 | 10 | 39 | 15 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 62 | ||
฿ 4,484.39 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 4.5 | 34 | 8 | - | 155 | ||
฿ 2,660.68 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 54 | ||
฿ 2,457.72 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 12 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 72 | ||
฿ 3,073.53 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 37 | 14 | 27 | 10 | 39 | 17 | 30° | 7 | 30° | 4.5 | 25 | 4 | - | 53 | ||
฿ 3,095.52 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 42 | 14 | 32 | 10 | 39 | 17 | 30° | 7 | 30° | 4.5 | 25 | 4 | - | 70 | ||
฿ 4,523.85 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 4.5 | 34 | 8 | - | 156 | ||
฿ 2,660.99 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 13 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 56 | ||
฿ 2,703.08 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 13 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 74 | ||
฿ 4,202.43 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 14 | 10 | 48 | 15 | 38 | 10 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 111 | ||
฿ 3,887.68 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 14 | 10 | 43 | 15 | 38 | 5 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 109 | ||
฿ 5,545.80 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 14 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 5 | 34 | 8 | - | 156 | ||
฿ 5,782.10 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 14 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 5 | 34 | 8 | - | 159 | ||
฿ 4,635.72 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 15 | 10 | 48 | 15 | 38 | 10 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 117 | ||
฿ 4,399.74 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 15 | 10 | 43 | 15 | 38 | 5 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 116 | ||
฿ 5,900.01 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 15 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 5 | 34 | 8 | - | 159 | ||
฿ 6,136.16 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 15 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 5 | 34 | 8 | - | 161 | ||
฿ 5,580.15 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 16 | 10 | 48 | 15 | 38 | 10 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 124 | ||
฿ 5,540.37 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 16 | 10 | 43 | 15 | 38 | 5 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 121 | ||
฿ 6,406.18 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 18 | 10 | 48 | 15 | 38 | 10 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 128 | ||
฿ 5,895.06 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 18 | 10 | 43 | 15 | 38 | 5 | 44 | 22 | 30° | 5 | 20° | 3.7 | 31 | 5 | 23 | 127 |
Loading...
Material | SCM440 | Heat Treatment | Tempering HRC45-55 | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
A Size Tolerance | h6mm | B Dimension Tolerance | h5mm |
How can we improve?
How can we improve?