1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Plate (T-Groove) Type

Bar Plate (T-Groove) Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49,421.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S50C/quenched HRC50 +5/0 bar plate (T groove type).

 
Part Number
BAP1000
BAP1200
BAP500
BAP650
BAP750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)

฿ 84,797.97

NBY JIGS PARTS 1 Piece(s) 43 Day(s) 1,0005002255045039.8

฿ 104,149.33

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 1,2006002505060048

฿ 49,421.43

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 5002501004022019.5

฿ 59,391.56

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 6503251255030025.5

฿ 69,067.24

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 7503751255040029.6

Loading...

  1. 1

Basic Information

Material S50C Heat Treatment Hardening HRC50 Surface Treatment Black oxide finish