1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pin Type A with Grip

Locating Pin Type A with Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,362.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUM22/quenched HRC locating pin A with grip.

 
Part Number
LPG03020A
LPG03040A
LPG04020A
LPG04040A
LPG05035A
LPG05050A
LPG06035A
LPG06075A
LPG08035A
LPG08075A
LPG10050A
LPG10100A
LPG12075A
LPG12125A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)

฿ 1,362.55

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 320321045520

฿ 1,409.72

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 340321045520

฿ 1,409.72

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 420321045520

฿ 1,544.14

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 440321045525

฿ 1,591.30

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 535321045525

฿ 1,733.58

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 550321045530

฿ 1,960.42

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 635401365550

฿ 2,130.51

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 675401365555

฿ 1,991.86

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 835401370650

฿ 2,447.28

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 875401370670

฿ 2,135.93

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 1050401670690

฿ 2,886.61

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 101004016706115

฿ 2,599.27

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 12754520706165

฿ 3,766.06

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 121254520706210

Loading...

  1. 1

Basic Information

Material SUM22 Heat Treatment Tempering HRC50-60 Surface Treatment Black oxide finish
A Size Tolerance 0~0.01mm