1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjustment Stop (Part Number)

NBY JIGS PARTS

Adjustment Stop
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,192.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For stoppers. Rotation Stopper

 
Part Number
EN412-1910
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)

฿ 5,818.32

NBY JIGS PARTS 1 Piece(s) 23 Day(s) 1203511014.56914M129525400.9

Loading...

  1. 1

Basic Information

E(mm) 80 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part EN412-1910 in the Adjustment Stop series.

Products with similar specification

Part Number
BT412-1890
BT516-1890
EN412-1900
EN516-1910
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)

฿ 4,192.42

1 Piece(s) 23 Day(s) 40353014.5914M12---0.3

฿ 4,930.91

1 Piece(s) 7 Day(s) 504537191118M16---0.5

฿ 4,946.41

1 Piece(s) 23 Day(s) 80357014.53514M125525400.6

฿ 8,191.03

1 Piece(s) 23 Day(s) 15045137199118M1611931491.5