(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For stoppers. Rotation Stopper
E(mm) | 80 | Material | S45C | Heat Treatment | Hardening |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part EN412-1900 in the Adjustment Stop series.
Part Number |
---|
BT412-1890 |
BT516-1890 |
EN412-1910 |
EN516-1910 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,192.42 | 1 Piece(s) | 23 Day(s) | 40 | 35 | 30 | 14.5 | 9 | 14 | M12 | - | - | - | 0.3 | ||
฿ 4,930.91 | 1 Piece(s) | 7 Day(s) | 50 | 45 | 37 | 19 | 11 | 18 | M16 | - | - | - | 0.5 | ||
฿ 5,818.32 | 1 Piece(s) | 23 Day(s) | 120 | 35 | 110 | 14.5 | 69 | 14 | M12 | 95 | 25 | 40 | 0.9 | ||
฿ 8,191.03 | 1 Piece(s) | 23 Day(s) | 150 | 45 | 137 | 19 | 91 | 18 | M16 | 119 | 31 | 49 | 1.5 |
How can we improve?
How can we improve?