1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V Block Guide Block【2 Pieces Per Package】

V Block Guide Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 965.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For installation, use E-660 socket screws (sold separately).

 
Part Number
11291-GB12
11291-GB20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipB
(mm)
D
(mm)
E
(mm)
Compatible Groove Width
(mm)
Mass
(g)

฿ 1,036.72

NBY JIGS PARTS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 9124.51212

฿ 965.50

NBY JIGS PARTS 1 Pack(s)

2 Pieces Per Package

5 Day(s) 12206.52025

Loading...

  1. 1

Basic Information

A(mm) 14 C(mm) 20 F(mm) 7
Material S45C Heat Treatment Hardening HRC45 D Size Tolerance(mm) h7
A Size Tolerance(mm) h7