(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.
Please check the type/dimensions/specifications of the part QL-RGP25M in the Rough Guide Pin for Q Lock series.
Part Number |
---|
QL-RGP07S |
QL-RGP10M |
QL-RGP10S |
QL-RGP25S |
QL-RGP26M |
QL-RGP26S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Material | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,409.82 | 1 Piece(s) | 5 Day(s) | φ30 | 86 | 50.5 | 18 | M12 | 28 | 15 | 15 | S45C | QL(S/H)M07 | 325 | ||
฿ 3,191.45 | 1 Piece(s) | 5 Day(s) | φ30 | 94 | 58.5 | 18 | M12 | 28 | 25 | 15 | MC Nylon | QL(S/H)M10 | 53 | ||
฿ 1,502.49 | 1 Piece(s) | 5 Day(s) | φ30 | 94 | 58.5 | 18 | M12 | 28 | 25 | 15 | S45C | QL(S/H)M10 | 365 | ||
฿ 1,671.42 | 1 Piece(s) | 5 Day(s) | φ35 | 111 | 68 | 22 | M16 | 32 | 25 | 15 | S45C | QLHM25 | 620 | ||
฿ 2,832.28 | 1 Piece(s) | 5 Day(s) | φ20 | 67 | 44.5 | 12 | M8 | 18 | 15 | 10 | MC Nylon | QLT26 | 18 | ||
฿ 1,293.13 | 1 Piece(s) | 5 Day(s) | φ20 | 67 | 44.5 | 12 | M8 | 18 | 15 | 10 | S45C | QLT26 | 130 |
How can we improve?
How can we improve?