1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rough Guide Pin for Q Lock (Part Number)

NBY JIGS PARTS

Rough Guide Pin for Q Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,202.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

 
Part Number
QL-RGP07M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

฿ 3,190.52

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ308650.518M12281515MC NylonQL(S/H)M0747

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QL-RGP07M in the Rough Guide Pin for Q Lock series.

Products with similar specification

Part Number
QL-RGP03M
QL-RGP03S
QL-RGP07S
QL-RGP10M
QL-RGP10S
QL-RGP16M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

฿ 2,832.28

1 Piece(s) 5 Day(s) φ206643.512M8181510MC NylonQL(S/H)M0318

฿ 1,335.29

1 Piece(s) 5 Day(s) φ206643.512M8181510S45CQL(S/H)M03125

฿ 1,409.82

1 Piece(s) 5 Day(s) φ308650.518M12281515S45CQL(S/H)M07325

฿ 3,191.45

1 Piece(s) 5 Day(s) φ309458.518M12282515MC NylonQL(S/H)M1053

฿ 1,502.49

1 Piece(s) 5 Day(s) φ309458.518M12282515S45CQL(S/H)M10365

฿ 3,314.33

1 Piece(s) 5 Day(s) φ351076422M16322515MC NylonQL(S/H)M1685