(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Q-lock element locating pin (quick feed type).
J(mm) | 7 | Material | Main unit: SCM440 steel ball :SUJ2 | Heat Treatment | Main unit: hardening HRC55 steel ball: hardening HRC62 |
---|---|---|---|---|---|
B Tolerance(mm) | -0.003~-0.013 | E tolerance(mm) | ±0.005 |
Please check the type/dimensions/specifications of the part QLTF40RP in the Q Lock Fast Tightening Locating Pin series.
Part Number |
---|
QLTF32RP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | K (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,952.86 | 1 Piece(s) | 3 Day(s) | 72 | 25 | 49 | 8.5 | 12.5 | 6 | 32 | 29 | 4 | 8 | 500 |
How can we improve?
How can we improve?