1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Q Lock Fast Tightening Locating Pin

Q Lock Fast Tightening Locating Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,952.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Q-lock element locating pin (quick feed type).

 
Part Number
QLTF32RP
QLTF40RP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
Mass
(g)

฿ 5,952.86

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 7225498.512.56322948500

฿ 8,420.24

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 8828599.51574036610950

Loading...

  1. 1

Basic Information

J(mm) 7 Material Main unit: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55 steel ball: hardening HRC62
B Tolerance(mm)  -0.003~-0.013 E tolerance(mm) ±0.005