1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Q Lock Fast Tightening Clamp Pin (Part Number)

NBY JIGS PARTS

Q Lock Fast Tightening Clamp Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,402.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Q-lock element clamp pin (quick feed type).

 
Part Number
QLTF32CP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
Mass
(g)

฿ 5,402.58

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 7225498.512.56302948500

Loading...

  1. 1

Basic Information

J(mm) 7 Material Main unit: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55 steel ball: hardening HRC62
B Tolerance(mm)  -0.003~-0.013 E tolerance(mm) ±0.005

Please check the type/dimensions/specifications of the part QLTF32CP in the Q Lock Fast Tightening Clamp Pin series.

Products with similar specification

Part Number
QLTF40CP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
Mass
(g)

฿ 8,027.19

1 Piece(s) 5 Day(s) 8828599.51573736610950