1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Q Lock Coupling Plug

Q Lock Coupling Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,609.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pneumatic/hydraulic joint developed for the Q-lock element. Can supply air for seating confirmation from the mother jig to the daughter jig, and also supply hydraulic pressure. The fluid circuit can be easily attached/detached when replacing the jig.

 
Part Number
QLC-07P
QLC-13P
QLC-15P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
C
(mm)
Compatible Q Locking Element Mass
(g)

฿ 7,609.63

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 722.3QLT1931

฿ 7,611.95

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1328.3QLT26,QLT32,QLT40,QLSM03,QLHM03,QLSM07,QLHM07,QLSM10,QLHM1046

฿ 7,612.57

NBY JIGS PARTS 1 Piece(s) 7 Day(s) 1530.3QLSM16,QLHM16,QLHM2550

Loading...

  1. 1

Basic Information

B(mm) 16 D(mm) 5.7 E(mm) 8.3
F(mm) 19 G(mm) M16X1 H(mm) 1.3
I(mm) 7 Material S45C Heat Treatment Electroless plating