(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.
Material | Main unit: SCM440 steel ball :SUJ2 | Heat Treatment | Main unit: hardening HRC55 steel ball: hardening HRC62 | B Tolerance(mm) | -0.003~-0.013 |
---|---|---|---|---|---|
E tolerance(mm) | ±0.005 |
Please check the type/dimensions/specifications of the part QLT40-RP in the Q Lock (Screw Type) Locating Pin series.
Part Number |
---|
QLT19-RP |
QLT26-RP |
QLT32-RP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,263.53 | 1 Piece(s) | 3 Day(s) | 45 | 15 | 31.3 | 6 | 7 | 4 | 19 | 18 | 4 | 4.5 | 5 | 110 | ||
฿ 5,837.06 | 1 Piece(s) | 3 Day(s) | 58 | 20 | 39.2 | 7 | 10 | 5 | 26 | 23 | 4 | 6 | 6 | 260 | ||
฿ 6,542.44 | 1 Piece(s) | 3 Day(s) | 72 | 25 | 49 | 8.5 | 12 | 6 | 32 | 29 | 4 | 7 | 8 | 500 |
How can we improve?
How can we improve?