1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Q Lock (Screw Type) Clamp Pin (Part Number)

NBY JIGS PARTS

Q Lock (Screw Type) Clamp Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,831.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

 
Part Number
QLT40-CP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)

฿ 8,813.30

NBY JIGS PARTS 1 Piece(s) 7 Day(s) -8828599.515737726710950

Loading...

  1. 1

Basic Information

Material Main unit: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55 steel ball: hardening HRC62 B Tolerance(mm) -0.003~-0.013
E tolerance(mm) ±0.005

Please check the type/dimensions/specifications of the part QLT40-CP in the Q Lock (Screw Type) Clamp Pin series.

Products with similar specification

Part Number
QLT19-CP
QLT26-CP
QLT32-CP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)

฿ 4,831.17

1 Piece(s) Same day 10451531.367417.81844.55110

฿ 5,326.08

1 Piece(s) 3 Day(s) -582039.271052523466260

฿ 5,952.86

1 Piece(s) 3 Day(s) -7225498.51263029478500