1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Q Lock (Screw Type) Clamp Pin

Q Lock (Screw Type) Clamp Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,831.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A two-sided restraint type jig setup element that provides high speed, high precision, and high rigidity, for the replacement and positioning of jigs. It can be incorporated into an existing jig. Can be used for the automatic replacement of jigs.

 
Part Number
QLT19-CP
QLT26-CP
QLT32-CP
QLT40-CP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)

฿ 4,831.17

JIGS PARTS 1 Piece(s) Same day 10451531.367417.81844.55110

฿ 5,326.08

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -582039.271052523466260

฿ 5,952.86

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -7225498.51263029478500

฿ 8,813.30

NBY JIGS PARTS 1 Piece(s) 7 Day(s) -8828599.515737726710950

Loading...

  1. 1

Basic Information

Material Main unit: SCM440 steel ball :SUJ2 Heat Treatment Main unit: hardening HRC55 steel ball: hardening HRC62 B Tolerance(mm) -0.003~-0.013
E tolerance(mm) ±0.005