(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.
Please check the type/dimensions/specifications of the part QL-RGPS26S in the Rough Guide Pin for Q Lock (Side Type) series.
Part Number |
---|
QL-RGPS26M |
QL-RGPS40M |
QL-RGPS40S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Material | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,969.85 | 1 Piece(s) | 5 Day(s) | φ20 | 83 | 60.6 | 12 | M8 | 18 | 15 | 10 | MC Nylon | QLTS26 | 20 | ||
฿ 3,450.51 | 1 Piece(s) | 5 Day(s) | φ30 | 122 | 86.7 | 18 | M12 | 28 | 25 | 15 | MC Nylon | QLTS40 | 78 | ||
฿ 1,567.90 | 1 Piece(s) | 5 Day(s) | φ30 | 122 | 86.7 | 18 | M12 | 28 | 25 | 15 | S45C | QLTS40 | 510 |
How can we improve?
How can we improve?