1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rough Guide Pin for Q Lock (Side Type)

Rough Guide Pin for Q Lock (Side Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,336.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Placed inside the jig to prevent interference with surrounding objects.

Part Number
QL-RGPS26M
QL-RGPS26S
QL-RGPS40M
QL-RGPS40S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Material Compatible Q Locking Element Mass
(g)

฿ 2,969.85

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ208360.612M8181510MC NylonQLTS2620

฿ 1,336.68

NBY JIGS PARTS 1 Piece(s) 7 Day(s) φ208360.612M8181510S45CQLTS26134

฿ 3,450.51

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ3012286.718M12282515MC NylonQLTS4078

฿ 1,567.90

NBY JIGS PARTS 1 Piece(s) 5 Day(s) φ3012286.718M12282515S45CQLTS40510

Loading...

  1. 1