(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.
Material | SUS304 |
---|
Please check the type/dimensions/specifications of the part QL-RGLS-26S in the Rough Guide L-Plate for Q Lock (Side Type) series.
Part Number |
---|
QL-RGLS-40S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,149.32 | 1 Piece(s) | 7 Day(s) | 34 | 109 | 50 | 25 | 14 | 6 | 87 | 9φ | QLTS40 | 318 |
How can we improve?
How can we improve?