1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rough Guide for Q Lock (Side Type) (Part Number)

NBY JIGS PARTS

Rough Guide for Q Lock (Side Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,771.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.

Part Number
QL-RGLS-26M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Compatible Q Locking Element Mass
(g)

฿ 3,771.35

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 70101203514.513φ20φ122962.2QLTS26140

Loading...

  1. 1

Basic Information

Material MC Nylon

Please check the type/dimensions/specifications of the part QL-RGLS-26M in the Rough Guide for Q Lock (Side Type) series.

Products with similar specification

Part Number
QL-RGLS-40M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Compatible Q Locking Element Mass
(g)

฿ 4,041.17

1 Piece(s) 5 Day(s) 7214122341715φ23φ143498.5QLTS40227