(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.
Material | MC Nylon |
---|
Please check the type/dimensions/specifications of the part QL-RGLS-40M in the Rough Guide for Q Lock (Side Type) series.
Part Number |
---|
QL-RGLS-26M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,771.35 | 1 Piece(s) | 5 Day(s) | 70 | 101 | 20 | 35 | 14.5 | 13φ | 20φ | 12 | 29 | 62.2 | QLTS26 | 140 |
How can we improve?
How can we improve?