(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body: S45C / Hex joint: SCM440, Hexagonal joint part: Hardened HRC52 to 58 / Joint bar (double-end surface): Induction hardened HRC36 to 44, Q-lock element side operated type extension tool.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | E (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,553.78 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 100 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 89-114 | QLTS26 | 250 | ||
฿ 2,556.88 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | 125 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 101-133 | QLTS26 | 270 | ||
฿ 2,566.18 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 200 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 139-189 | QLTS26 | 330 | ||
฿ 2,569.28 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 225 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 151-208 | QLTS26 | 350 | ||
฿ 2,577.03 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 275 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 176-246 | QLTS26 | 400 | ||
฿ 2,678.09 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 300 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 189-246 | QLTS26 | 420 | ||
฿ 2,681.19 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 325 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 201-283 | QLTS26 | 440 | ||
฿ 2,684.29 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 350 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 214-302 | QLTS26 | 460 | ||
฿ 2,690.49 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 400 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 239-339 | QLTS26 | 500 | ||
฿ 2,695.14 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 425 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 251-358 | QLTS26 | 530 | ||
฿ 2,698.24 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | 450 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 264-377 | QLTS26 | 550 | ||
฿ 2,836.67 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 111-137 | QLTS40 | 300 | ||
฿ 2,841.32 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 125 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 124-156 | QLTS40 | 330 | ||
฿ 2,845.97 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | 150 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 136-175 | QLTS40 | 360 | ||
฿ 2,852.17 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 175 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 149-193 | QLTS40 | 400 | ||
฿ 2,861.47 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 225 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 174-231 | QLTS40 | 460 | ||
฿ 2,867.67 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | 250 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 186-250 | QLTS40 | 500 | ||
฿ 2,872.32 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 275 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 199-268 | QLTS40 | 530 | ||
฿ 2,878.51 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 300 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 211-287 | QLTS40 | 570 | ||
฿ 3,005.73 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 350 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 236-325 | QLTS40 | 630 | ||
฿ 3,011.93 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 375 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 249-343 | QLTS40 | 670 | ||
฿ 3,016.58 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 400 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 261-362 | QLTS40 | 700 | ||
฿ 3,032.07 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | 475 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 299-418 | QLTS40 | 800 | ||
฿ 3,038.27 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 500 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 311-437 | QLTS40 | 840 | ||
฿ 3,042.92 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 525 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 324-456 | QLTS40 | 870 | ||
฿ 3,047.57 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 550 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 336-475 | QLTS40 | 900 | ||
฿ 3,053.77 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 575 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 349-493 | QLTS40 | 940 | ||
฿ 3,058.42 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 600 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 361-512 | QLTS40 | 970 |
Loading...
D(mm) | 16 | F(mm) | 6φ | Material | Main unit: S45C hexagonal joint part :S45CD |
---|---|---|---|---|---|
Heat Treatment | Hexagon Joint Component: Hardening HRC40-46 Joint Bar (Surfaces of Both Edges) High Frequency Hardening HRC36-44 |
How can we improve?
How can we improve?