1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Extension Tool for Q Lock (Side Type) (Part Number)

NBY JIGS PARTS

Extension Tool for Q Lock (Side Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,553.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body: S45C / Hex joint: SCM440, Hexagonal joint part: Hardened HRC52 to 58 / Joint bar (double-end surface): Induction hardened HRC36 to 44, Q-lock element side operated type extension tool.

 
Part Number
QLTS40-E475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Compatible Q Locking Element Mass
(g)

฿ 3,032.07

NBY JIGS PARTS 1 Piece(s) 9 Day(s) 47532402618.51018φ35299-418QLTS40800

Loading...

  1. 1

Basic Information

D(mm) 16 F(mm) Material Main unit: S45C hexagonal joint part :S45CD
Heat Treatment Hexagon Joint Component: Hardening HRC40-46 Joint Bar (Surfaces of Both Edges) High Frequency Hardening HRC36-44

Please check the type/dimensions/specifications of the part QLTS40-E475 in the Extension Tool for Q Lock (Side Type) series.

Products with similar specification

Part Number
QLTS26-E225
QLTS26-E275
QLTS26-E300
QLTS40-E500
QLTS40-E525
QLTS40-E550
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Compatible Q Locking Element Mass
(g)

฿ 2,569.28

1 Piece(s) 3 Day(s) 22528382413612φ35151-208QLTS26350

฿ 2,577.03

1 Piece(s) 3 Day(s) 27528382413612φ35176-246QLTS26400

฿ 2,678.09

1 Piece(s) 3 Day(s) 30028382413612φ10189-246QLTS26420

฿ 3,038.27

1 Piece(s) 3 Day(s) 50032402618.51018φ10311-437QLTS40840

฿ 3,042.92

1 Piece(s) 3 Day(s) 52532402618.51018φ35324-456QLTS40870

฿ 3,047.57

1 Piece(s) 3 Day(s) 55032402618.51018φ10336-475QLTS40900