(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body: S45C / Hex joint: SCM440, Hexagonal joint part: Hardened HRC52 to 58 / Joint bar (double-end surface): Induction hardened HRC36 to 44, Q-lock element side operated type extension tool.
D(mm) | 16 | F(mm) | 6φ | Material | Main unit: S45C hexagonal joint part :S45CD |
---|---|---|---|---|---|
Heat Treatment | Hexagon Joint Component: Hardening HRC40-46 Joint Bar (Surfaces of Both Edges) High Frequency Hardening HRC36-44 |
Please check the type/dimensions/specifications of the part QLTS40-E300 in the Extension Tool for Q Lock (Side Type) series.
Part Number |
---|
QLTS26-E225 |
QLTS26-E275 |
QLTS26-E300 |
QLTS40-E350 |
QLTS40-E375 |
QLTS40-E400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | E (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | Compatible Q Locking Element | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,569.28 | 1 Piece(s) | 3 Day(s) | 225 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 151-208 | QLTS26 | 350 | ||
฿ 2,577.03 | 1 Piece(s) | 3 Day(s) | 275 | 28 | 38 | 24 | 13 | 6 | 12φ | 35 | 176-246 | QLTS26 | 400 | ||
฿ 2,678.09 | 1 Piece(s) | 3 Day(s) | 300 | 28 | 38 | 24 | 13 | 6 | 12φ | 10 | 189-246 | QLTS26 | 420 | ||
฿ 3,005.73 | 1 Piece(s) | 3 Day(s) | 350 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 236-325 | QLTS40 | 630 | ||
฿ 3,011.93 | 1 Piece(s) | 3 Day(s) | 375 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 35 | 249-343 | QLTS40 | 670 | ||
฿ 3,016.58 | 1 Piece(s) | 3 Day(s) | 400 | 32 | 40 | 26 | 18.5 | 10 | 18φ | 10 | 261-362 | QLTS40 | 700 |
How can we improve?
How can we improve?