1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rough Guide L-Plate for Q Lock (Part Number)

NBY JIGS PARTS

Rough Guide L-Plate for Q Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,023.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

 
Part Number
QL-RGL26S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element Mass
(g)

฿ 1,117.86

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3067402013445.2QLT26115

Loading...

  1. 1

Basic Information

Material SUS304

Please check the type/dimensions/specifications of the part QL-RGL26S in the Rough Guide L-Plate for Q Lock series.

Products with similar specification

Part Number
QL-RGL10S
QL-RGL16S
QL-RGL19S
QL-RGL25S
QL-RGL32S
QL-RGL40S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element Mass
(g)

฿ 1,141.26

1 Piece(s) 5 Day(s) 3487502514665QL(S・H)M10266

฿ 1,144.20

1 Piece(s) 43 Day(s) 3495502514673QL(S・H)M16285

฿ 1,023.01

1 Piece(s) 7 Day(s) 2657402011435.3QLT1997

฿ 1,146.06

1 Piece(s) 43 Day(s) 34100502514677QLHM25297

฿ 1,121.11

1 Piece(s) 9 Day(s) 3480402015457.5QLT32136

฿ 1,146.06

1 Piece(s) 5 Day(s) 34100502514677QLT40297