1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Reference Seat (Air Hole with Flange Provided) (Part Number)

NBY JIGS PARTS

Reference Seat (Air Hole with Flange Provided)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,875.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specification with air holes can be used to verify seating (O-ring not included). The seating diameter is small, thanks to a space-saving design that makes it possible to use in narrow places.

 
Part Number
KZFA28A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

฿ 3,450.36

NBY JIGS PARTS 1 Piece(s) Available 5 Day(s) 28103925152510---SCM42077-

Loading...

  1. 1

Basic Information

Heat Treatment Tempering HRC57-63 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KZFA28A in the Reference Seat (Air Hole with Flange Provided) series.

Products with similar specification

Part Number
KZFA23A
KZFA24A
KZFA25A
KZFA29A
KZFA30A
KZFB15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

฿ 3,015.51

1 Piece(s) Available 5 Day(s) 2310391815255---SCM42061-

฿ 3,016.44

1 Piece(s) Available 5 Day(s) 24103922152510---SCM42067-

฿ 2,504.08

1 Piece(s) 3 Day(s) 25103922152510---SCM42069-

฿ 3,450.51

1 Piece(s) Available 5 Day(s) 29103925152510---SCM42078-

฿ 3,450.67

1 Piece(s) Available 5 Day(s) 30103925152510---SCM42079-

฿ 1,875.06

1 Piece(s) 3 Day(s) 1520461312325---SCM42069-