(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specification with air holes can be used to verify seating (O-ring not included). The seating diameter is small, thanks to a space-saving design that makes it possible to use in narrow places.
Heat Treatment | Tempering HRC57-63 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part KZFR27A in the Reference Seat (Air Hole with Flange Provided) series.
Part Number |
---|
KZFA21A |
KZFA22A |
KZFA23A |
KZFA24A |
KZFA25A |
KZFR30A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Material | Mass (g) | A Size Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,015.20 | 1 Piece(s) | Available | 5 Day(s) | 21 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 59 | - | |
฿ 3,015.36 | 1 Piece(s) | Available | 5 Day(s) | 22 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 60 | - | |
฿ 3,015.51 | 1 Piece(s) | Available | 5 Day(s) | 23 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 61 | - | |
฿ 3,016.44 | 1 Piece(s) | Available | 5 Day(s) | 24 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 67 | - | |
฿ 2,504.08 | 1 Piece(s) | 3 Day(s) | 25 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 69 | - | ||
฿ 4,831.01 | 1 Piece(s) | Available | 5 Day(s) | 30 | 10 | 39 | 23 | 7.5 | 12.5 | 25 | 5 | - | - | SCM415 | 109 | +0.01~0mm |
How can we improve?
How can we improve?