1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Reference Seat (Flange Provided) (Part Number)

NBY JIGS PARTS

Reference Seat (Flange Provided)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,363.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Specification with air holes can be used to verify seating (O-ring not included).
· The diameter of the workpiece support is large, allowing load from the top to be firmly supported

 
Part Number
KZFL16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

฿ 4,714.34

NBY JIGS PARTS 1 Piece(s) Available 5 Day(s) 165530148127.51575SCM415117 +0.01~0mm

Loading...

  1. 1

Basic Information

Heat Treatment Tempering HRC57-63 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KZFL16 in the Reference Seat (Flange Provided) series.

Products with similar specification

Part Number
KZFA24
KZFA25
KZFA26
KZFL18
KZFL20
KZFR25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material Mass
(g)
A Size Tolerance

฿ 2,387.71

1 Piece(s) Available 5 Day(s) 24103922152510---SCM42068-

฿ 2,388.02

1 Piece(s) Available 5 Day(s) 25103922152510---SCM42070-

฿ 2,388.17

1 Piece(s) Available 5 Day(s) 26103922152510---SCM42071-

฿ 4,832.41

1 Piece(s) Available 5 Day(s) 185530148127.51575SCM415118 +0.01~0mm

฿ 4,911.33

1 Piece(s) Available 5 Day(s) 205530148127.51575SCM415120 +0.01~0mm

฿ 3,690.84

1 Piece(s) Available 5 Day(s) 251039237.512.5255--SCM415107 +0.01~0mm