(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Specification with air holes can be used to verify seating (O-ring not included).
· The diameter of the workpiece support is large, allowing load from the top to be firmly supported
Heat Treatment | Tempering HRC57-63 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part KZFA24 in the Reference Seat (Flange Provided) series.
Part Number |
---|
KZFA21 |
KZFA22 |
KZFA23 |
KZFA25 |
KZFA26 |
KZFA27 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Material | Mass (g) | A Size Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,386.31 | 1 Piece(s) | Available | 5 Day(s) | 21 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 59 | - | |
฿ 2,386.62 | 1 Piece(s) | Available | 5 Day(s) | 22 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 61 | - | |
฿ 2,386.78 | 1 Piece(s) | Available | 3 Day(s) | 23 | 10 | 39 | 18 | 15 | 25 | 5 | - | - | - | SCM420 | 62 | - | |
฿ 2,388.02 | 1 Piece(s) | Available | 5 Day(s) | 25 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 70 | - | |
฿ 2,388.17 | 1 Piece(s) | Available | 5 Day(s) | 26 | 10 | 39 | 22 | 15 | 25 | 10 | - | - | - | SCM420 | 71 | - | |
฿ 2,448.52 | 1 Piece(s) | Available | 5 Day(s) | 27 | 10 | 39 | 25 | 15 | 25 | 10 | - | - | - | SCM420 | 78 | - |
How can we improve?
How can we improve?