1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pin Type B with Grip

Locating Pin Type B with Grip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,032.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUM22/quenched HRC locating pin B with grip.

 
Part Number
LPG03020B
LPG03040B
LPG04020B
LPG04040B
LPG05035B
LPG05050B
LPG06035B
LPG06075B
LPG08035B
LPG08075B
LPG10050B
LPG10100B
LPG12075B
LPG12125B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)

฿ 1,032.39

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 320321045520

฿ 1,134.58

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 340321045520

฿ 1,181.75

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 420321045520

฿ 1,190.38

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 440321045525

฿ 1,237.55

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 535321045525

฿ 1,395.55

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 550321045530

฿ 1,606.67

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 635401365550

฿ 1,654.61

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 675401365555

฿ 1,768.12

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 835401370650

฿ 1,688.38

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 875401370670

฿ 1,774.32

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1050401670690

฿ 2,159.16

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 101004016706115

฿ 2,284.82

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 12754520706165

฿ 3,294.39

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 121254520706210

Loading...

  1. 1

Basic Information

Material SUM22 Heat Treatment Tempering HRC50-60 Surface Treatment Black oxide finish
A Size Tolerance 0~0.01mm