(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LED light with the latest LED bulbs arranged in a wide area in a long tube.
[Features]
·1W new white LED bulb with 6 lights
·Minimal power consumption of 1W per lamp
·Extremely low power consumption (6W) saves a lot of money on electricity bills
・ It comes with a powerful 80 kgf. on/off magnet, so it can be easily fixed to steel equipment
・ Since it can be used with 100 V AC power supply, you can use it without worrying about running out of battery, etc.
・ The magnet weighs 1 kg and can be used on a desk with the magnet turned off
[Applications]
・ A4 size catalogs can be opened and viewed, and it brightly illuminates drawings and materials
Part Number |
---|
LED3000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,524.53 | MAGNETIC HOLDERS | 1 Piece(s) | 45 Day(s) |
Loading...
Light Type | LED Light | Power Supply Model | Power cord type | Adsorption Force(N) | 800 |
---|---|---|---|---|---|
Magnet width(mm) | 50 | Magnet depth(mm) | 60 | Magnet width height(mm) | 55 |
With / Without Magnifier | NA | Trusco Code | 355-7731 | LED bulb | 1 W White LED Bulb |
LED Light | 6 Lights | Power consumption(W) | 6 | Total Light Flux(lm) | 540 |
Power cord length(m) | 2 | Power Supply | AC100V | Mass(g) | 1400 |
Overall Height(mm) | 343 |
Please check the type/dimensions/specifications of the part LED3000 in the LED Long Tube with Magnet Base series.
How can we improve?
How can we improve?