(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Shape 21 type: Parting-off tool bit (right)
Minimum order quantity: 1 pc.
Part Number |
---|
21-1-P20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link E (mm) | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 706.38 | SWB TURNING TOOLS | 1 Piece(s) | 12 Day(s) | 13 | 120 | 13 | 1 | 3 | 13 | 4 | 5 | 15 | P20 |
Loading...
JIS Specification | 21 Type Projecting Bit (Right) | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
Please check the type/dimensions/specifications of the part 21-1-P20 in the Carbide Bit JIS21 Plunging series.
Part Number |
---|
21-1-K10 |
21-1-M20 |
21-2-K10 |
21-2-M20 |
21-2-P20 |
21-3-K10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link E (mm) | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 706.38 | 1 Piece(s) | 14 Day(s) | 13 | 120 | 13 | 1 | 3 | 13 | 4 | 5 | 15 | K10 | ||
฿ 739.33 | 1 Piece(s) | 12 Day(s) | 13 | 120 | 13 | 1 | 3 | 13 | 4 | 5 | 15 | M20 | ||
฿ 814.39 | 1 Piece(s) | 14 Day(s) | 16 | 140 | 16 | 2 | 4 | 15 | 5 | 6 | 20 | K10 | ||
฿ 814.39 | 1 Piece(s) | 10 Day(s) | 16 | 140 | 16 | 2 | 4 | 15 | 5 | 6 | 20 | M20 | ||
฿ 814.39 | 1 Piece(s) | 14 Day(s) | 16 | 140 | 16 | 2 | 4 | 15 | 5 | 6 | 20 | P20 | ||
฿ 1,082.54 | 1 Piece(s) | 5 Day(s) | 19 | 160 | 19 | 3 | 5 | 17 | 6 | 7 | 25 | K10 |
How can we improve?
How can we improve?