(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The manufacturer takes pride in supplying our users with products with high utility value.
Shape: Non-former JIS standard
Minimum order quantity: 1 pc.
Part Number |
---|
W514-2-K10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 773.46 | SWB TURNING TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | K10 |
Loading...
JIS Specification | Type 11 Similar product | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
Please check the type/dimensions/specifications of the part W514-2-K10 in the Carbide Bit W514 Round Tip Hole Rough Dressing series.
Part Number |
---|
W514-1-K10 |
W514-1-M20 |
W514-1-P20 |
W514-2-M20 |
W514-2-P20 |
W514-3-K10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 661.10 | 1 Piece(s) | 5 Day(s) | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | K10 | ||
฿ 661.10 | 1 Piece(s) | 5 Day(s) | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | M20 | ||
฿ 661.10 | 1 Piece(s) | 5 Day(s) | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | P20 | ||
฿ 773.46 | 1 Piece(s) | 5 Day(s) | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | M20 | ||
฿ 773.46 | 1 Piece(s) | 5 Day(s) | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | P20 | ||
฿ 1,025.47 | 1 Piece(s) | 5 Day(s) | 19 | 195 | 19 | 3 | 16 | 16 | 4 | 15 | 75 | 8 | 13 | K10 |
How can we improve?
How can we improve?