(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Shape 41 type: Bent turning tool bit (right)
Minimum order quantity: 1 pc.
Part Number |
---|
41-4-K10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,777.60 | SWB TURNING TOOLS | 1 Piece(s) | 8 Day(s) | 25 | 160 | 25 | 4 | 22 | 15 | 6 | 1 | K10 |
Loading...
JIS Specification | Type 41 twin tool (Right) | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
Please check the type/dimensions/specifications of the part 41-4-K10 in the Carbide Bit JIS41 Right Hinge series.
Part Number |
---|
41-1-P20 |
41-2-K10 |
41-2-M20 |
41-2-P20 |
41-4-M20 |
41-4-P20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 688.50 | 1 Piece(s) | 5 Day(s) | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 0.5 | P20 | ||
฿ 1,098.36 | 1 Piece(s) | 10 Day(s) | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | K10 | ||
฿ 1,098.36 | 1 Piece(s) | 10 Day(s) | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | M20 | ||
฿ 905.36 | 1 Piece(s) | 5 Day(s) | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | P20 | ||
฿ 2,185.60 | 1 Piece(s) | 12 Day(s) | 25 | 160 | 25 | 4 | 22 | 15 | 6 | 1 | M20 | ||
฿ 1,777.60 | 1 Piece(s) | 5 Day(s) | 25 | 160 | 25 | 4 | 22 | 15 | 6 | 1 | P20 |
How can we improve?
How can we improve?