1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Bit JIS39 Right Hinge (Part Number)

SWB TURNING TOOLS

Carbide Bit JIS39 Right Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Please make use of "Sanwa Carbide Tool Bits" for "rationalization of production and cost reduction."
Minimum order quantity: 1 pc.

Part Number
39-4-K10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

฿ 1,631.06

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 25160254222264K10

Loading...

  1. 1

Basic Information

JIS Specification 39 Type Round Tip Corner Bit (Right) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 39-4-K10 in the Carbide Bit JIS39 Right Hinge series.

Products with similar specification

Part Number
39-2-K10
39-2-M20
39-2-P20
39-4-M20
39-4-P20
39-K10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

฿ 971.51

1 Piece(s) 12 Day(s) 16120162161643K10

฿ 971.51

1 Piece(s) 10 Day(s) 16120162161643M20

฿ 971.51

1 Piece(s) 12 Day(s) 16120162161643P20

฿ 1,631.06

1 Piece(s) 5 Day(s) 25160254222264M20

฿ 1,631.06

1 Piece(s) 5 Day(s) 25160254222264P20

฿ 596.02

1 Piece(s) 10 Day(s) 1080100101032K10