(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Please make use of "Sanwa Carbide Tool Bits" for "rationalization of production and cost reduction."
Minimum order quantity: 1 pc.
Part Number |
---|
39-2-K10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 971.51 | SWB TURNING TOOLS | 1 Piece(s) | 12 Day(s) | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | K10 |
Loading...
JIS Specification | 39 Type Round Tip Corner Bit (Right) | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
Please check the type/dimensions/specifications of the part 39-2-K10 in the Carbide Bit JIS39 Right Hinge series.
Part Number |
---|
39-1-K10 |
39-1-M20 |
39-1-P20 |
39-2-M20 |
39-2-P20 |
39-3-K10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 670.62 | 1 Piece(s) | 5 Day(s) | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | K10 | ||
฿ 670.62 | 1 Piece(s) | 5 Day(s) | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | M20 | ||
฿ 670.62 | 1 Piece(s) | 5 Day(s) | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | P20 | ||
฿ 971.51 | 1 Piece(s) | 10 Day(s) | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | M20 | ||
฿ 971.51 | 1 Piece(s) | 12 Day(s) | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | P20 | ||
฿ 1,358.54 | 1 Piece(s) | 10 Day(s) | 19 | 140 | 19 | 3 | 19 | 19 | 5 | 4 | K10 |
How can we improve?
How can we improve?