1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Bit JIS32 Left Hinge (Part Number)

SWB TURNING TOOLS

Carbide Bit JIS32 Left Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 681.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a JIS standard product.
Please make use of "Sanwa Carbide Tool Bits" for "rationalization of production and cost reduction."
Minimum order quantity: 1 pc.

Part Number
32-3-K10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

฿ 1,155.64

SWB TURNING TOOLS 1 Piece(s) 12 Day(s) 19140193191350.5K10

Loading...

  1. 1

Basic Information

JIS Specification 32 Type Asymmetric Cutting Edge Bit (Left) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 32-3-K10 in the Carbide Bit JIS32 Left Hinge series.

Products with similar specification

Part Number
32-2-K10
32-2-M20
32-2-P20
32-3-M20
32-3-P20
32-4-K10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

฿ 798.07

1 Piece(s) 5 Day(s) 16120162161140.5K10

฿ 798.07

1 Piece(s) 5 Day(s) 16120162161140.5M20

฿ 966.07

1 Piece(s) 10 Day(s) 16120162161140.5P20

฿ 1,155.64

1 Piece(s) 12 Day(s) 19140193191350.5M20

฿ 1,155.64

1 Piece(s) 19 Day(s) 19140193191350.5P20

฿ 1,717.90

1 Piece(s) 5 Day(s) 25160254221561K10