(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is a JIS standard product.
Shape 40 type: Round nose bent tool bit (left)
Minimum order quantity: 1 pc.
Part Number |
---|
40-P20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | r | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 596.02 | SWB TURNING TOOLS | 1 Piece(s) | 14 Day(s) | 10 | 80 | 10 | 0 | 10 | 10 | 3 | 2 | P20 |
Loading...
JIS Specification | Type 40 Round tip tool (Left) | Product Type | Carbide bytes | Material | Carbide |
---|---|---|---|---|---|
Shipping Unit(Pieces) | 1 |
How can we improve?
How can we improve?