1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square bit (inch)

Square bit (inch)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,076.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.
· Superior in cutting highly difficult materials.
· JIS standard product.

 
Part Number
IN1-2-101
IN1-2-152
IN1-203
IN3-4-127
IN3-4-152
IN3-4-203
IN3-8-76
IN3-8-101
IN3-8-152
IN3-8-203
IN5-8-115
IN5-8-127
IN5-8-152
IN5-8-203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Width
(Inch)
Height
(Inch)
Overall Length
(Inch)
Shipping Unit
(Pieces)

฿ 2,055.19

SWB TURNING TOOLS 1 Piece(s) 6 Day(s) 12.710112.71/21/241

฿ 2,863.64

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 12.715212.71/21/261

฿ 14,415.21

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 25.420325.41181

฿ 5,701.59

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 19.0512719.053/43/455

฿ 6,109.17

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 19.0515219.053/43/465

฿ 8,161.78

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 19.0520319.053/43/485

฿ 1,076.41

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 9.52769.523/83/831

฿ 1,322.73

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 9.521019.523/83/841

฿ 1,916.17

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 9.521529.523/83/8610

฿ 2,556.79

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 9.522039.523/83/8810

฿ 3,244.20

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 15.8711515.875/85/84 1/25

฿ 3,562.78

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 15.8712715.875/85/855

฿ 4,260.41

SWB TURNING TOOLS 1 Piece(s) 5 Day(s) 15.8715215.875/85/865

฿ 5,475.80

SWB TURNING TOOLS 1 Piece(s) 8 Day(s) 15.8720315.875/85/881

Loading...

  1. 1

Basic Information

JIS Specification Square bit (inch) Product ​​Type Complete Bit Material High-speed steel